Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Loading...
Writing area length(mm) | 28 | Writing area width(mm) | 10 | No. of markers | 260 |
---|---|---|---|---|---|
Labels per sheet | 26 | Max. temperature(°C) | +80 | Min. temperature(°C) | -30 |
Cable identifier type (category) | Device labelling | Cable marker features | Printable | Material | PVC |
Mounting type | Adhesive | Series (cable markers) | US | Suited for series | Components and switchboards |
Industrial goods | Yes |