Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1005266
Part Number
|
---|
1005266 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Writing area length (mm) | Writing area width (mm) | Labelling | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Max. temperature (°C) | Min. temperature (°C) | Cable marker features | Series (cable markers) | Compatible with (details) | Suited for series | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.07 € | 200 | 7 Days | 29 | 8 | ESL label strips | - | - | +80 | 40 | Halogen-free | - | 10 - 25 mm² | Universal usage | Title block 29 x 8 mm | - |
Loading...
Color | Transparent | Cable identifier type (category) | Badge | Material | Polyethylene (PE) |
---|---|---|---|---|---|
Mounting type | Cable tie |
This page is Plastic cable markers KMK, part number 1005266.
You can find the detail information about specifications and dimensions on part number 1005266.
Configure
Basic Attributes
Suitable for outside diameter (max.)(mm)
Suitable for outside diameter (min.)(mm)
Series (cable markers)
Industrial goods
Writing area length(mm)
Writing area width(mm)
Labelling
Max. temperature(°C)
Min. temperature(°C)
Cable marker features
Compatible with (details)
Suited for series
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0815004 |
0830745 |
0830746 |
1005305 |
Part Number | Related To | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Writing area length (mm) | Writing area width (mm) | Labelling | Suitable for outside diameter (max.) (mm) | Suitable for outside diameter (min.) (mm) | Max. temperature (°C) | Min. temperature (°C) | Cable marker features | Series (cable markers) | Compatible with (details) | Suited for series | Type (misc.) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 861.63 € | 1,000 Pieces Per Package | 1 pack | 6 Days | 29 | 8 | - | - | - | +80 | -40 | - | KMK | - | - | - | Yes | ||
- | 119.83 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 25 | 6 | - | - | - | - | - | - | KMK | - | - | - | - | |
- | 67.20 € | 50 Pieces Per Package | 1 pack | 11 Days | 60 | 15 | - | 40 | 10 | - | - | - | KMK | - | - | - | - | ||
1.52 € | 150 | 7 Days | 40 | 17 | ESL label strips | - | - | +80 | 40 | Halogen-free | - | Cable 10 - 25 mm | Universal usage | - | Yes |