Manufacturer part number: 0825491
Brand: PHOENIX CONTACT
Price: 42.27 €
Delivery time: 25 Days
Color: White
Writing area length: 10 mm
Writing area width: 8 mm
Cable marker features: Silicone-free
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0825491
Part Number
|
---|
0825491 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Color | Writing area length (mm) | Writing area width (mm) | Cable marker features | |
---|---|---|---|---|---|---|---|---|---|
42.27 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | White | 10 | 8 | Silicone-free |
Loading...
No. of markers | 200 | Labels per sheet | 20 | Max. temperature(°C) | +120 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Cable identifier type (category) | Device labelling | Material | Polyamide |
Mounting type | Clip | Series (cable markers) | UC | Suited for series | Devices and appliances |
Industrial goods | Yes |
This page is Snap-in markers UC-EM, part number 0825491.
You can find the detail information about specifications and dimensions on part number 0825491.
Configure
Basic Attributes
Color
Writing area length(mm)
Writing area width(mm)
Cable marker features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0823766 |
0825495 |
0825497 |
0825499 |
0825500 |
0825503 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Color | Writing area length (mm) | Writing area width (mm) | Cable marker features |
---|---|---|---|---|---|---|---|---|---|
45.52 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | White | 17 | 8 | Silicone-free | |
43.35 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | White | 17 | 7.50 | Silicone-free | |
45.52 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | White | 18 | 8 | Silicone-free | |
45.52 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | White | 20 | 7 | Silicone-free | |
45.52 € | 10 Pieces Per Package | 1 pack | Available | 10 Days | Turquoise | 20 | 7 | Silicone-free | |
46.60 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | White | 20 | 9 | Printable |