Snap-in markers UCT-EM【10 Pieces Per Package】 (0801483)

Snap-in markers UCT-EM 0801483

Click on this image to zoom in.

Click on this image to zoom in.

  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Snap-in markers UCT-EM 0801483
  • Volume Discount

Product Details:

Manufacturer part number: 0801483

Brand: PHOENIX CONTACT

Price: 76.24

Delivery time: 6 Days


Technical Data:

Writing area length: 17 mm

Writing area width: 10 mm

No. of markers: 200

Labels per sheet: 20

Max. temperature: +120 °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0801483

Part Number
0801483
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet Max. temperature
(°C)
Min. temperature
(°C)
Accessory type (connectors) Cable identifier type (category) Cable marker features Material Mounting type Series (cable markers) Suited for series Industrial goods

76.24 €

10 Pieces Per Package

1 pack Available 6 Days 171020020+120-40-Device labellingPrintablePolycarbonate (PC)ClipUCTDevices and appliancesYes

Loading...

  1. 1

Basic information

Color White

This page is Snap-in markers UCT-EM, part number 0801483.
You can find the detail information about specifications and dimensions on part number 0801483.

Variation of this product

Part Number
0801485
0801488
0801491
0801493
0801494
0801496
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Writing area length
(mm)
Writing area width
(mm)
No. of markers Labels per sheet Max. temperature
(°C)
Min. temperature
(°C)
Accessory type (connectors) Cable identifier type (category) Cable marker features Material Mounting type Series (cable markers) Suited for series Industrial goods

74.07 €

10 Pieces Per Package

1 pack Available 6 Days 10836036+120-40-Device labellingPrintablePolycarbonate (PC)ClipUCTDevices and appliancesYes

76.24 €

10 Pieces Per Package

1 pack Available 6 Days 18824024+120-40-Device labellingPrintablePolycarbonate (PC)ClipUCTDevices and appliancesYes

76.24 €

10 Pieces Per Package

1 pack Available 10 Days 17924024+120-40-Device labellingPrintablePolycarbonate (PC)ClipUCTDevices and appliancesYes

76.24 €

10 Pieces Per Package

1 pack Available 6 Days 61054054+120-40-Device labellingPrintablePolycarbonate (PC)ClipUCTDevices and appliancesYes

80.60 €

10 Pieces Per Package

1 pack Available 6 Days 20724024+120-40-Device labellingPrintablePolycarbonate (PC)ClipUCTDevices and appliancesYes

74.07 €

10 Pieces Per Package

1 pack Available 6 Days 17824024+120-40-Device labellingPrintablePolycarbonate (PC)ClipUCTDevices and appliancesYes

Tech Support