Wire marking-UCT-WMCO 4.1 (0830784)

Wire marking-UCT-WMCO 4.1 0830784

Click on this image to zoom in.

Click on this image to zoom in.

  • Wire marking-UCT-WMCO 4.1 0830784
  • Wire marking-UCT-WMCO 4.1 0830784
  • Wire marking-UCT-WMCO 4.1 0830784
  • Wire marking-UCT-WMCO 4.1 0830784
  • Wire marking-UCT-WMCO 4.1 0830784
  • Volume Discount

Product Details:

Manufacturer part number: 0830784

Brand: PHOENIX CONTACT

Price: 34.28

Delivery time: 7 Days


Technical Data:

Color: White

Writing area length: 12 mm

No. of markers: 32

Suitable for outside diameter (max.): 4.10 mm

Suitable for outside diameter (min.): 3.50 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

0830784

Part Number
0830784
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Writing area length
(mm)
No. of markers Suitable for outside diameter (max.)
(mm)
Suitable for outside diameter (min.)
(mm)

34.28 €

1 Available 7 Days White12324.103.50

Loading...

  1. 1

Basic information

Writing area width(mm) 4 Cable identifier type (category) Lead marker Cable marker features Printable
Material PC Mounting type Clip Series (cable markers) UCT-WMCO

This page is Wire marking-UCT-WMCO 4.1, part number 0830784.
You can find the detail information about specifications and dimensions on part number 0830784.

Variation of this product

Part Number
0830785
0831207
0831208
0831209
0832103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Color Writing area length
(mm)
No. of markers Suitable for outside diameter (max.)
(mm)
Suitable for outside diameter (min.)
(mm)

39.64 €

1 Available 7 Days White18324.103.50

44.44 €

1 Available 8 Days Yellow18323.502.90

34.28 €

1 Available 8 Days Yellow12324.103.50

40.72 €

1 Available 8 Days Yellow18324.103.50

45.52 €

1 Available 8 Days White23244.103.50

Tech Support