Manufacturer part number: 1441781
Brand: PHOENIX CONTACT
Price: 12.83 €
Delivery time: 82 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1441781
Allowable Current(A) | 4 | Allowable Voltage(V) | 60 V AC | Protection function (environmentally resistant) | IP67 |
---|---|---|---|---|---|
Number of pins | 5 | Coding | B | Connection (components) | Soldering |
Thread type connection side | M12 | Connection side A (sensors/actuators) | M12 plug, built-in | Connection side B (sensors/actuators) | Customisable |
Connector standard | Sensor connector | Connector type | Plug, mount | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |
This page is Panel feed-through SACC-DSI-M12MSB, part number 1441781.
You can find the detail information about specifications and dimensions on part number 1441781.
Part Number |
---|
1441901 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
14.57 € | 20 | 82 Days |