Manufacturer part number: 1542622
Brand: PHOENIX CONTACT
Price: 9.30 €
Delivery time: Quote
Allowable Current: 4 A
Allowable Voltage: 60 V AC V
Number of pins: 5
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1542622
Protection function (environmentally resistant) | IP67 | Coding | A | Connection (components) | Soldering |
---|---|---|---|---|---|
Thread type connection side | M12 | Connection side A (sensors/actuators) | Customisable | Connection side B (sensors/actuators) | M12 socket, built-in |
Connector standard | Sensor connector | Connector type | Socket, build-in | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |
This page is Panel feed-through SACC-DSIV-FS, part number 1542622.
You can find the detail information about specifications and dimensions on part number 1542622.
Part Number |
---|
1542790 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Allowable Current (A) | Allowable Voltage (V) | Number of pins |
---|---|---|---|---|---|---|---|---|
12.25 € | 60 | Quote | 2 | 30 V AC | 8 |