Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Allowable Current(A) | 4 | Allowable Voltage(V) | 60 V AC | Protection function (environmentally resistant) | IP67 |
---|---|---|---|---|---|
Number of pins | 5 | Coding | B | Connection (components) | Soldering |
Thread type connection side | M12 | Connection side A (sensors/actuators) | Customisable | Connection side B (sensors/actuators) | M12 socket, built-in |
Connector standard | Sensor connector | Connector type | Socket, build-in | Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
Industrial goods | Yes |