Panel feed-through SACC-EC-M12FS, with 0.5 m TPE litz wire (1554665)

Panel feed-through SACC-EC-M12FS, with 0.5 m TPE litz wire 1554665

Click on this image to zoom in.

Click on this image to zoom in.

  • Panel feed-through SACC-EC-M12FS, with 0.5 m TPE litz wire 1554665
  • Panel feed-through SACC-EC-M12FS, with 0.5 m TPE litz wire 1554665
  • Panel feed-through SACC-EC-M12FS, with 0.5 m TPE litz wire 1554665
  • Panel feed-through SACC-EC-M12FS, with 0.5 m TPE litz wire 1554665
  • Panel feed-through SACC-EC-M12FS, with 0.5 m TPE litz wire 1554665

Product Details:

Manufacturer part number: 1554665

Brand: PHOENIX CONTACT

Price: 41.71

Delivery time: 91 Days


Technical Data:

Number of pins: 8

Outside diameter: 1.15 mm

Connector cross-section (max.): 0.25 mm²

Nominal current: 2 A

Nominal voltage (details): 30 V


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1554665

Part Number
1554665
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of pins Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Nominal current
(A)
Nominal voltage (details)
(V)
IP rating

41.71 €

5 91 Days 81.150.25230IP69K

Loading...

  1. 1

Basic information

Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) socket, built-in Cable length(m) 0.5
Thread type connection side M12 Coding A Connection (components) Open end cable
Connector standard Sensor connector Connector type Socket, build-in Jacket material TPE
Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Panel feed-through SACC-EC-M12FS, with 0.5 m TPE litz wire, part number 1554665.
You can find the detail information about specifications and dimensions on part number 1554665.

Variation of this product

Part Number
1554649
1554652
1671108
1693791
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of pins Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Nominal current
(A)
Nominal voltage (details)
(V)
IP rating

36.22 €

6 67 Days 41.200.344250IP67

36.85 €

5 67 Days 51.200.34460IP67

16.42 €

12 84 Days 51.200.34460IP67

15.79 €

12 84 Days 41.200.344250IP67

Tech Support