Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1907542
AWG | 24 - 10 | Contact spacing(mm) | 7.50 | Max. cross section (flexible)(mm²) | 4.00 |
---|---|---|---|---|---|
Min. cross section (flexible)(mm²) | 0.20 | Max. cross section (inflexible)(mm²) | 6.00 | Min. cross section (inflexible)(mm²) | 0.20 |
Nominal current(A) | 32 | Nominal voltage(V) | 630 | Product size (height)(mm) | 27.60 |
Product size (length)(mm) | 7.50 | Product size (width)(mm) | 29.00 | Stripping length (max.)(mm) | 10.00 |
Contact material | Tin plated | Connectors | wire-to-board | Connection (components) | |
Connector orientation | At an angle (to the PCB) | PCB terminal type (category) | Spring-loaded terminal | Series (connectors) | ZFKDS(A) |
Industrial goods | Yes |
This page is PCB terminal block ZFKDSA, part number 1907542.
You can find the detail information about specifications and dimensions on part number 1907542.