Shield connection terminal block SKS (3240210)

Shield connection terminal block SKS 3240210

Click on this image to zoom in.

Click on this image to zoom in.

  • Shield connection terminal block SKS 3240210
  • Shield connection terminal block SKS 3240210
  • Shield connection terminal block SKS 3240210
  • Shield connection terminal block SKS 3240210
  • Shield connection terminal block SKS 3240210
  • Shield connection terminal block SKS 3240210

Product Details:

Manufacturer part number: 3240210

Brand: PHOENIX CONTACT

Price: 7.32

Delivery time: 7 Days


Technical Data:

AWG: -

Max. cross section (flexible): - mm²

Min. cross section (flexible): - mm²

Max. cross section (inflexible): - mm²

Min. cross section (inflexible): - mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3240210

Part Number
3240210
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
No. of rows Colour Accessory type (connectors) Connection (components) Connector type (category) Industrial goods

7.32 €

30 7 Days -------Shielding connector--Yes

Loading...

  1. 1

This page is Shield connection terminal block SKS, part number 3240210.
You can find the detail information about specifications and dimensions on part number 3240210.

Variation of this product

Part Number
3062906
3240211
3240212
3240213
3240214
3240215
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
AWG Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Min. cross section (inflexible)
(mm²)
No. of rows Colour Accessory type (connectors) Connection (components) Connector type (category) Industrial goods

14.59 €

20 7 Days 6 - 3321532151Silver-Pull springShielding connector-

8.50 €

30 7 Days -------Identifier strip--Yes

11.35 €

20 7 Days -------Shielding connector--Yes

7.02 €

30 89 Days ----------Yes

8.15 €

30 7 Days ----------Yes

10.89 €

20 7 Days ----------Yes

Tech Support