Combi coupling SC (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3042189

Part Number
3042189
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.12 €

200 23 Days

Loading...

  1. 1

Basic information

Max. cross section (flexible)(mm²) 2.5 Min. cross section (flexible)(mm²) 0.14 Max. cross section (inflexible)(mm²) 4
Min. cross section (inflexible)(mm²) 0.08 Nominal current(A) 24 Nominal voltage(V) 500
Product size (length)(mm) 37.2 Product size (width)(mm) 5.2 Colour Black
Material Thermoplastic

This page is Combi coupling SC, part number 3042189.
You can find the detail information about specifications and dimensions on part number 3042189.

Tech Support