Coupling PPC 1.5 / S-NS / 1-L

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3213700

Part Number
3213700
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.77 €

250 26 Days

Loading...

  1. 1

Basic information

Max. cross section (flexible)(mm²) 1.5 Min. cross section (flexible)(mm²) 0.14 Max. cross section (inflexible)(mm²) 1.5
Min. cross section (inflexible)(mm²) 0.14 Nominal current(A) 17.5 Nominal voltage(V) 17.5
Product size (width)(mm) 3.5

This page is Coupling PPC 1.5 / S-NS / 1-L, part number 3213700.
You can find the detail information about specifications and dimensions on part number 3213700.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360