Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Connection angle(°) | 180 | Temperature range(°C) | -25 - +50 | Colour | Grey |
---|---|---|---|---|---|
Case material | PA 6.6 | Connector type | Filler plug | Connector type (category) | Wire connector |
Leading contact (PE) | No | Series (connectors) | QUICKON | Industrial goods | Yes |