Covering hood EMG, 52 mm【5 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2947145

Part Number
2947145
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.93 €

5 Pieces Per Package

1 pack Available 7 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 25 Product size (width)(mm) 52 Enclosure type (category) DIN rail casing (cover)
Industrial goods Yes

This page is Covering hood EMG, 52 mm, part number 2947145.
You can find the detail information about specifications and dimensions on part number 2947145.

Tech Support