Manufacturer part number: 3047390
Brand: PHOENIX CONTACT
Price: 1.07 €
Delivery time: 7 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3047390
Product size (height)(mm) | 23.1 | Product size (length)(mm) | 23.1 | Product size (width)(mm) | 3.5 |
---|---|---|---|---|---|
Colour | Pure orange | Compatible with (details) | QTC-TG |
This page is Cut-off connector P, part number 3047390.
You can find the detail information about specifications and dimensions on part number 3047390.
Part Number |
---|
3036783 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? |
---|---|---|---|---|---|
1.01 € | 200 | 7 Days |