Cut-off Plate ATP-ST (3024481)

Cut-off Plate ATP-ST 3024481

Click on this image to zoom in.

Click on this image to zoom in.

  • Cut-off Plate ATP-ST 3024481
  • Cut-off Plate ATP-ST 3024481
  • Cut-off Plate ATP-ST 3024481
  • Cut-off Plate ATP-ST 3024481
  • Volume Discount

Product Details:

Manufacturer part number: 3024481

Brand: PHOENIX CONTACT

Price: 1.33

Delivery time: 3 Days


Technical Data:

Product size (height): 49 mm

Product size (length): 75 mm

Compatible with (details): ST 6


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3024481

Part Number
3024481
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Compatible with (details)

1.33 €

1 Available 3 Days 4975ST 6

Loading...

  1. 1

Basic information

Product size (width)(mm) 2 Colour Gun grey

This page is Cut-off Plate ATP-ST, part number 3024481.
You can find the detail information about specifications and dimensions on part number 3024481.

Variation of this product

Part Number
3030721
3030789
3030815
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Product size (height)
(mm)
Product size (length)
(mm)
Compatible with (details)

0.45 €

450 7 Days 4261ST 1.5; ST 2.5; ST 4; ST 4-TG; PIT 2.5; PIT 4;

0.58 €

350 7 Days 4576.6ST 2.5 TG; PIT 2.5 TWIN; PIT 2.5 MT; PIT 2.5 TG PIT 4 TWIN

0.63 €

300 7 Days 4590.9PIT 2.5 QUATTRO PIT 4 QUATTRO

Tech Support