Flange Cover DFS-CP【50 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3012321

Part Number
3012321
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

153.03 €

50 Pieces Per Package

1 pack Available 6 Days

Loading...

  1. 1

Basic information

Product size (length)(mm) 31.60 Product size (width)(mm) 5.2 Colour Grey

This page is Flange Cover DFS-CP, part number 3012321.
You can find the detail information about specifications and dimensions on part number 3012321.

Tech Support