Manufacturer part number: 2314749
Brand: PHOENIX CONTACT
Price: 87.00 €
Delivery time: 33 Days
Total number of pins: 14
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2314749
Max. cross section (flexible)(mm²) | 1.5 | Min. cross section (flexible)(mm²) | 0.14 | Max. cross section (inflexible)(mm²) | 1.5 |
---|---|---|---|---|---|
Min. cross section (inflexible)(mm²) | 0.14 | Temperature range(°C) | -20 - +60 | Connection (components) | IDC-FLK pin strip |
Connector features | Screws | Suitable for | Siemens SIMATIC® S7-300 | Series (connectors) | Varioface-FLKM-PA |
Transfer module features | Any orientation | Transfer module type (category) | Front adapter |
This page is Front adapters FLKM 16 PA, part number 2314749.
You can find the detail information about specifications and dimensions on part number 2314749.
Part Number |
---|
2318237 |
2318240 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Total number of pins |
---|---|---|---|---|---|---|
82.55 € | 3 | 40 Days | 16 | |||
82.55 € | 3 | 33 Days | 16 |