Panel feed-through SACC-DSI-M12FS, with 0.5 m TPE litz wire (1436356)

Panel feed-through SACC-DSI-M12FS, with 0.5 m TPE litz wire 1436356

Click on this image to zoom in.

Click on this image to zoom in.

  • Panel feed-through SACC-DSI-M12FS, with 0.5 m TPE litz wire 1436356
  • Panel feed-through SACC-DSI-M12FS, with 0.5 m TPE litz wire 1436356

Product Details:

Manufacturer part number: 1436356

Brand: PHOENIX CONTACT

Price: 17.00

Delivery time: Quote


Technical Data:

Connection side A (sensors/actuators): [Other] Cable, open end

Connection side B (sensors/actuators): [Other] socket, built-in

Number of pins: 5

Outside diameter: 1.20 mm

Connector cross-section (max.): 0.34 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1436356

Part Number
1436356
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Number of pins Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Nominal current
(A)
Nominal voltage (details)
(V)
Thread type connection side Connector standard Connector type Contact material

17.00 €

11 Quote [Other] Cable, open end[Other] socket, built-in51.200.34460M12Sensor connectorSocket, build-in-

Loading...

  1. 1

Basic information

Cable length(m) 0.5 IP rating IP67 Coding A
Connection (components) Open end cable Jacket material TPE Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Panel feed-through SACC-DSI-M12FS, with 0.5 m TPE litz wire, part number 1436356.
You can find the detail information about specifications and dimensions on part number 1436356.

Variation of this product

Part Number
1436369
1554720
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection side A (sensors/actuators) Connection side B (sensors/actuators) Number of pins Outside diameter
(mm)
Connector cross-section (max.)
(mm²)
Nominal current
(A)
Nominal voltage (details)
(V)
Thread type connection side Connector standard Connector type Contact material

17.42 €

11 Quote [Other] Cable, open end[Other] socket, built-in81.150.25230M12Sensor connectorSocket, build-in-

44.99 €

5 91 Days --8-------CuZn

Tech Support