Male insert ICC-MT (3190580)

Male insert ICC-MT 3190580

Product Details:

Manufacturer part number: 3190580

Brand: PHOENIX CONTACT

Price: 0.23

Delivery time: 7 Days


Technical Data:

Max. cross section (flexible): 2.50 mm²

Min. cross section (flexible): 1.50 mm²

Stripping length (max.): 4.00 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3190580

Part Number
3190580
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Stripping length (max.)
(mm)

0.23 €

800 7 Days 2.501.504.00

Loading...

  1. 1

Basic information

Nominal current(A) 12 Connection (components) Crimp Number of pins 1
Product size (height)(mm) 4.20 Product size (length)(mm) 2.10 Product size (width)(mm) 24.90
Connectors wire-to-board Series (connectors) ICC-MT Industrial goods Yes

This page is Male insert ICC-MT, part number 3190580.
You can find the detail information about specifications and dimensions on part number 3190580.

Variation of this product

Part Number
3190577
3190593
3190603
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Stripping length (max.)
(mm)

0.23 €

800 7 Days 1.000.503.50

0.23 €

4000 7 Days 2.501.504.00

0.23 €

4000 7 Days 1.000.503.50

Tech Support