Module socket contact MSTBC

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1879531
1879544
3190551
3190564
3190645
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connector type Nominal current
(A)
Connection direction Max. cross section (flexible)
(mm²)
Min. cross section (flexible)
(mm²)
Stripping length (max.)
(mm)
Connector features Pin strip type (category)

0.40 €

500 7 Days -9-0.500.203.00--

0.41 €

4000 7 Days -----3.00--

0.38 €

500 7 Days -12-2.501.504.00--

0.38 €

500 50 Days Socket12straight1.000.503.50+ sleeveSocket enclosure - cable

0.38 €

4000 Quote -12-1.000.503.50--

Loading...

  1. 1

Basic information

Connection (components) Crimp Number of pins 1 Product size (height)(mm) 4.15
Product size (length)(mm) 2.60 Product size (width)(mm) 18.80 Contact material Copper alloy
Connectors wire-to-board Series (connectors) MSTBC Industrial goods Yes

Tech Support