Power cable PLD (2702306)

Power cable PLD 2702306

Click on this image to zoom in.

Click on this image to zoom in.

  • Power cable PLD 2702306
  • Power cable PLD 2702306
  • Power cable PLD 2702306

Product Details:

Manufacturer part number: 2702306

Brand: PHOENIX CONTACT

Price: Please contact the support for quotation

Delivery time: 68 Days


Technical Data:

Cable length: 3 m

Cable colour: Grey

Connector type: Socket


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2702306

Part Number
2702306
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable length
(m)
Cable colour Connector type

-

13 68 Days 3GreySocket

Loading...

  1. 1

Basic information

Connector Shape straight Number of pins 3 Nominal current(A) 16
Nominal voltage(V) 250 Colour Black Jacket material PVC
Connector standard Sensor connector Sensor/actuator wiring type (category) Sensor/actuator receptacle

This page is Power cable PLD, part number 2702306.
You can find the detail information about specifications and dimensions on part number 2702306.

Variation of this product

Part Number
2702302
2702304
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable length
(m)
Cable colour Connector type

27.42 €

6 47 Days 3OrangeSocket

34.28 €

5 54 Days 1OrangePlug

Tech Support