Round cable VIP-CAB-FLK20 / FR

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2900141

Part Number
2900141
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

98.60 €

2 7 Days

Loading...

  1. 1

Basic information

Connector Shape right angle Cable length(m) 1.50 Cross-section (sensor/actuator wiring)(mm²) 0.14
Max. temperature(°C) +50 Min. temperature(°C) -20 Number of pins 20
Nominal current(A) 1 Nominal voltage(V) 60 Connection (components) Open end cable
Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) Edge connector Connector standard Sensor connector
Connector type Edge connector Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Round cable VIP-CAB-FLK20 / FR, part number 2900141.
You can find the detail information about specifications and dimensions on part number 2900141.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360