Sensor / actuator connector (pre-fab) Socket, straight (1410729)

Sensor / actuator connector (pre-fab) Socket, straight 1410729

Click on this image to zoom in.

Click on this image to zoom in.

  • Sensor / actuator connector (pre-fab) Socket, straight 1410729
  • Sensor / actuator connector (pre-fab) Socket, straight 1410729
  • Sensor / actuator connector (pre-fab) Socket, straight 1410729
  • Sensor / actuator connector (pre-fab) Socket, straight 1410729

Product Details:

Manufacturer part number: 1410729

Brand: PHOENIX CONTACT

Price: 23.45

Delivery time: 7 Days


Technical Data:

Cable diameter: 4.8 mm

Cable length: 3 m

Max. temperature: +85 °C

Number of pins: 2

Nominal current: 8 A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1410729

Part Number
1410729
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable diameter
(mm)
Cable length
(m)
Max. temperature
(°C)
Number of pins Nominal current
(A)
Nominal voltage
(V)

23.45 €

8 7 Days 4.83+852824

Loading...

  1. 1

Basic information

Connector Shape straight Outside diameter(mm) 1.69 Cross-section (sensor/actuator wiring)(mm²) 0.75
Min. temperature(°C) -20 IP rating IP67 Cable colour Black
Coding A Jacket material PUR Contact material Nickel plated
Connection (components) Open end cable Connection side A (sensors/actuators) Cable, open end Connection side B (sensors/actuators) DEUTSCH DT06
Connector standard DEUTSCH Connector type Socket Seal type Snap-in
Sensor/actuator cable features Halogen-free Sensor/actuator wiring type (category) Sensor/actuator connector (pre-fab)

This page is Sensor / actuator connector (pre-fab) Socket, straight, part number 1410729.
You can find the detail information about specifications and dimensions on part number 1410729.

Variation of this product

Part Number
1410726
1410727
1410728
1410730
1410731
1410732
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Cable diameter
(mm)
Cable length
(m)
Max. temperature
(°C)
Number of pins Nominal current
(A)
Nominal voltage
(V)

26.45 €

7 7 Days 4.85+852848

37.70 €

5 7 Days 4.810+852848

20.08 €

10 7 Days 4.81.50+852824

27.95 €

7 7 Days 4.85+852824

39.20 €

5 7 Days 4.810+852824

21.53 €

9 7 Days 4.81.50+852324

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360