Rail casing (top) BC 161,6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2278513
2278526
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Type (misc.)

5.52 €

40 7 Days 11 mm

5.45 €

40 7 Days 22 mm

Loading...

  1. 1

Basic information

Product size (width)(mm) 161.6 Product size (height)(mm) 62.2 Product size (length)(mm) 89.7
Colour Light grey Material Polycarbonate (PC) Enclosure type (category) DIN rail casing (top)
Compatible with (details) BC 161.6

Tech Support