Manufacturer part number: 2896429
Brand: PHOENIX CONTACT
Price: 3.56 €
Delivery time: 7 Days
Type (misc.): 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2896429
Product size (width)(mm) | 53.6 | Product size (height)(mm) | 62.2 | Product size (length)(mm) | 89.7 |
---|---|---|---|---|---|
Colour | Light grey | Material | Polycarbonate (PC) | Enclosure type (category) | DIN rail casing (top) |
Compatible with (details) | BC 53.6 |
This page is Rail casing (top) BC 53,6, part number 2896429.
You can find the detail information about specifications and dimensions on part number 2896429.
Part Number |
---|
2896416 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Type (misc.) |
---|---|---|---|---|---|---|
3.63 € | 50 | 7 Days | 11 mm |