Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Product size (width)(mm) | 71.6 | Product size (height)(mm) | 62.2 | Product size (length)(mm) | 89.7 |
---|---|---|---|---|---|
Colour | Light grey | Material | Polycarbonate (PC) | Compatible with (details) | BC 71.6 |