Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
2764043 |
2764072 |
2764179 |
2764292 |
2764357 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Product size (height) (mm) | Product size (length) (mm) | Product size (depth) (mm) | Material | Enclosure type (category) | Number of pins | IP rating | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.64 € | 10 | 7 Days | 22.5 | 75 | - | 107.5 | Acrylonitrile butadiene styrene | DIN rail casing (bottom part) | - | IP20 | Case lower section | |||
2.11 € | 20 | 7 Days | 22.5 | - | 75 | - | Acrylonitrile butadiene styrene | DIN rail casing (cover) | max. 8 | - | Case cover | |||
2.49 € | 20 | 7 Days | 45 | 17.5 | 75 | - | Acrylonitrile butadiene styrene | DIN rail casing (cover) | max. 16 | IP20 | Case cover | |||
7.75 € | 5 | 28 Days | 67.5 | - | 75 | - | Acrylonitrile butadiene styrene | DIN rail casing (bottom part) | - | IP20 | - | |||
2.76 € | 48 | 28 Days | 67.5 | - | 75 | - | Plastic | DIN rail casing (cover) | max. 26 | IP20 | - |
Loading...
Colour | Green |
---|
Configure
Basic Attributes
Product size (width)(mm)
Product size (height)(mm)
Product size (length)(mm)
Product size (depth)(mm)
Material
Enclosure type (category)
Number of pins
IP rating
Type (misc.)
Filter by standard shipping days
Optional Attributes