Manufacturer part number: 2713599
Brand: PHOENIX CONTACT
Price: 11.61 €
Delivery time: 3 Days
Number of pins: 12
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2713599
Product size (width)(mm) | 17.5 | Product size (height)(mm) | 114.5 | Product size (length)(mm) | 99 |
---|---|---|---|---|---|
Colour | Light grey | Material | Polyamide | Enclosure type (category) | DIN rail casing |
Type (misc.) | Complete housing |
This page is Rail casing ME MAX 17,5, part number 2713599.
You can find the detail information about specifications and dimensions on part number 2713599.
Part Number |
---|
2713612 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Number of pins |
---|---|---|---|---|---|---|
8.86 € | 30 | 7 Days | 18 |