Electronic Housing ME 22.5 OT-MSTBO【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2907169
2907761
2908948
2908980
2914877
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Product size (length)
(mm)
Colour

1.95 €

100 7 Days 22.538.5Green

1.94 €

100 7 Days ---

169.43 €

100 Pieces Per Package

1 pack Available 7 Days ---

174.89 €

100 Pieces Per Package

1 pack Available 7 Days ---

2.14 €

90 7 Days ---

Loading...

  1. 1

Basic information

Material Polyamide Enclosure type (category) DIN rail casing (top) Industrial goods Yes

Tech Support