Electronic Housing UM108, Base element【10 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2959463

Part Number
2959463
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.99 €

10 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Product size (width)(mm) 107.5 Material Plastic Enclosure type (category) DIN rail casing (base)
Industrial goods Yes

This page is Electronic Housing UM108, Base element, part number 2959463.
You can find the detail information about specifications and dimensions on part number 2959463.

Tech Support