Manufacturer part number: 2896131
Brand: PHOENIX CONTACT
Price: 3.56 €
Delivery time: 7 Days
Colour: Transparent
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2896131
Product size (width)(mm) | 107.6 | Product size (height)(mm) | 8 | Product size (length)(mm) | 45 |
---|---|---|---|---|---|
Material | Polycarbonate (PC) | Enclosure type (category) | DIN rail casing (lid) | Compatible with (details) | BC 107.6 |
Type (misc.) | Cover |
This page is Rail casing (lid) BC 107,6, part number 2896131.
You can find the detail information about specifications and dimensions on part number 2896131.
Part Number |
---|
2896173 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
2.65 € | 70 | 7 Days | Light grey |