Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2278542
Product size (width)(mm) | 161.6 | Product size (height)(mm) | 8 | Product size (length)(mm) | 45 |
---|---|---|---|---|---|
Material | Polycarbonate (PC) | Enclosure type (category) | DIN rail casing (lid) | Compatible with (details) | BC 161.6 |
Type (misc.) | Cover |
This page is Rail casing (lid) BC 161,6, part number 2278542.
You can find the detail information about specifications and dimensions on part number 2278542.
Part Number |
---|
2278539 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Colour |
---|---|---|---|---|---|---|
3.04 € | 60 | 7 Days | Light grey |