Rail casing (lid) BC 53,6

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2896432
2896445
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

2.32 €

80 7 Days Light grey

2.86 €

70 7 Days Transparent

Loading...

  1. 1

Basic information

Product size (width)(mm) 53.6 Product size (height)(mm) 8 Product size (length)(mm) 45
Material Polycarbonate (PC) Enclosure type (category) DIN rail casing (lid) Compatible with (details) BC 53.6
Type (misc.) Cover

Tech Support