Manufacturer part number: 1404741
Brand: PHOENIX CONTACT
Price: 27.93 €
Delivery time: 7 Days
Nominal current: 0.5 A
Nominal voltage: 50 V
Number of pins: 8
Coding: -
Contact surface: -
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1404741
Part Number
|
---|
1404741 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Number of pins | Coding | Contact surface | Thread type connection side | |
---|---|---|---|---|---|---|---|---|---|---|---|
27.93 € | 20 | 7 Days | 0.5 | 50 | 8 | - | - | - |
Loading...
IP rating | IP67 | Contact material | CuZn | Connection (components) | Soldering |
---|---|---|---|---|---|
Sensor/actuator wiring type (category) | Sensor/actuator built-in connector |
This page is Mounting socket - SACC-DSI, part number 1404741.
You can find the detail information about specifications and dimensions on part number 1404741.
Configure
Part Number |
---|
1407503 |
1424071 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Number of pins | Coding | Contact surface | Thread type connection side |
---|---|---|---|---|---|---|---|---|---|---|---|
26.98 € | 20 | 35 Days | 0.5 | 48 | 8 | - | Ni/Au | - | |||
33.05 € | 20 | 7 Days | 4 | 250 | 4 | D | Ni/Au | M12 |