Panel feed-through Q 1.5 / 3FL

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1641594

Part Number
1641594
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.67 €

20 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 15 IP rating IP65 AWG 18 -16
Cable diameter(mm) 6 - 12 Connector cross section(mm²) 0.75-1.50 Number of pins 3
Colour Black Case material PA 6.6 Contact material CuZn
Connection (components) Type C CEE 7/16 plug 4.8 mm Connector type (category) DIN connector Seal type QUICKON

This page is Panel feed-through Q 1.5 / 3FL, part number 1641594.
You can find the detail information about specifications and dimensions on part number 1641594.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360