Panel feed-through QPD W 2PE

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1414687
1414688
1414689
1414690
1414691
1414692
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG Cable length
(m)
Cable diameter
(mm)

19.32 €

10 7 Days -0.5010 - 13 mm

20.12 €

10 7 Days -110 - 13 mm

10.98 €

17 7 Days --10 - 13 mm

15.31 €

12 7 Days 20 -160.501.60 - 3 mm

16.42 €

12 7 Days 20 -1611.60 - 3 mm

7.23 €

26 7 Days 20 -16-1.60 - 3 mm

Loading...

  1. 1

Basic information

Nominal current(A) 17.5 IP rating IP66 Connector cross section(mm²) 0.50-1.5
Number of pins 2 + PE Colour Black Case material PA
Contact material Copper Connection (components) Cut & Clip Connector type (category) DIN connector
Seal type QUICKON Series (connectors) QPD Leading contact (PE) Yes

Tech Support