Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1414678 |
1414679 |
1414680 |
1414681 |
1414682 |
1414683 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Cable length (m) | Cable diameter (mm) | |
---|---|---|---|---|---|---|---|
20.33 € | 9 | 7 Days | 0.50 | 10 - 13 mm | |||
21.38 € | 9 | 7 Days | 1 | 10 - 13 mm | |||
11.67 € | 16 | 7 Days | - | 10 - 13 mm | |||
16.42 € | 12 | 7 Days | 0.50 | 1.60 - 3 mm | |||
17.32 € | 11 | 7 Days | 1 | 1.60 - 3 mm | |||
7.75 € | 24 | 7 Days | - | 1.60 - 3 mm |
Loading...
Nominal current(A) | 17.5 | IP rating | IP66 | Connector cross section(mm²) | 0.50-1.5 |
---|---|---|---|---|---|
Number of pins | 3 + PE | Colour | Black | Case material | PA |
Contact material | Copper | Connection (components) | Cut & Clip | Connector type (category) | DIN connector |
Seal type | QUICKON | Series (connectors) | QPD | Leading contact (PE) | Yes |