Panel feed-through QPD W 4PE (1403729)

Panel feed-through QPD W 4PE 1403729

Click on this image to zoom in.

Click on this image to zoom in.

  • Panel feed-through QPD W 4PE 1403729
  • Panel feed-through QPD W 4PE 1403729
  • Panel feed-through QPD W 4PE 1403729
  • Panel feed-through QPD W 4PE 1403729
  • Panel feed-through QPD W 4PE 1403729
  • Panel feed-through QPD W 4PE 1403729
  • Panel feed-through QPD W 4PE 1403729

Product Details:

Manufacturer part number: 1403729

Brand: PHOENIX CONTACT

Price: 15.00

Delivery time: 7 Days


Technical Data:

Nominal current: 15 A

AWG: 16 -14

Cable length: - m

Cable diameter: 6 - 11 mm

Connector cross section: 1-2.50 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1403729

Part Number
1403729
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
AWG Cable length
(m)
Cable diameter
(mm)
Connector cross section
(mm²)

15.00 €

13 7 Days 1516 -14-6 - 111-2.50

Loading...

  1. 1

Basic information

IP rating IP66 Number of pins 4 + PE Colour Black
Case material PA Contact material Copper Connection (components) Cut & Clip
Connector type (category) DIN connector Seal type QUICKON Series (connectors) QPD
Leading contact (PE) Yes

This page is Panel feed-through QPD W 4PE, part number 1403729.
You can find the detail information about specifications and dimensions on part number 1403729.

Variation of this product

Part Number
1403725
1403727
1403731
1403733
1403735
1403737
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
AWG Cable length
(m)
Cable diameter
(mm)
Connector cross section
(mm²)

26.03 €

7 7 Days 2016 -140.506 - 111-2.50

30.62 €

6 7 Days 2016 -1416 - 111-2.50

26.03 €

7 7 Days 2016 -140.509 - 161-2.50

30.62 €

6 7 Days 2016 -1419 - 161-2.50

15.00 €

13 7 Days 1516 -14-9 - 161-2.50

21.01 €

9 7 Days 2016 -140.506 - 101-2.50

Tech Support