Panel feed-through SACC-DSI-M12MS (1441765)

Panel feed-through SACC-DSI-M12MS 1441765

Click on this image to zoom in.

Click on this image to zoom in.

  • Panel feed-through SACC-DSI-M12MS 1441765
  • Panel feed-through SACC-DSI-M12MS 1441765
  • Panel feed-through SACC-DSI-M12MS 1441765
  • Panel feed-through SACC-DSI-M12MS 1441765

Product Details:

Manufacturer part number: 1441765

Brand: PHOENIX CONTACT

Price: 12.83

Delivery time: 82 Days


Technical Data:

Nominal current: 4 A

Nominal voltage: 60 V

Connection direction: [Other] mount

AWG: -

Number of pins: 5


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1441765

Part Number
1441765
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction AWG Number of pins Contact material Coding Thread type connection side Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector standard Connector type Sensor/actuator connectivity fittings Industrial goods

12.83 €

20 82 Days 460[Other] mount-5-AM12M12 plug, built-inCustomisableSensor connectorPlug-Yes

Loading...

  1. 1

Basic information

IP rating IP67 Connection (components) Soldering Sensor/actuator wiring type (category) Sensor/actuator built-in connector

This page is Panel feed-through SACC-DSI-M12MS, part number 1441765.
You can find the detail information about specifications and dimensions on part number 1441765.

Variation of this product

Part Number
1441804
1441888
1441927
1553488
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction AWG Number of pins Contact material Coding Thread type connection side Connection side A (sensors/actuators) Connection side B (sensors/actuators) Connector standard Connector type Sensor/actuator connectivity fittings Industrial goods

18.37 €

20 82 Days ---6 mm8CuZnA-----M16 rear panel fitting-

14.57 €

20 82 Days 460[Other] mount-5-AM12M12 plug, built-inCustomisableSensor connectorPlug-Yes

19.91 €

20 82 Days 230[Other] mount-8-AM12M12 plug, built-inCustomisableSensor connectorPlug-Yes

33.21 €

20 Quote 1.530--12--M12M12 plug, built-inCustomisableSensor connectorContact mount-Yes

Tech Support