Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1805135
Part Number
|
---|
1805135 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | IP rating | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Connector cross section (mm²) | Max. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | Temperature range (°C) | Number of pins | Test current (A) | Rated voltage | Rated surge voltage (kV) | Colour | Contact material | Connection (components) | Connector type | Connectors | Series (connectors) | Type (misc.) | Industrial goods | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.49 € | 50 | 16 Days | - | - | [Other] build-in | [Available] IP65/67 | - | - | - | 2.5 | - | - | -40 to +85 | - | 27.5 | 1100 | 12 | Blue | Silver plated | - | Socket | - | - | With 130 mm connection cable | - |
Loading...
This page is Photovoltaic connector, part number 1805135.
You can find the detail information about specifications and dimensions on part number 1805135.
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Connection direction
IP rating
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Max. cross section (flexible)(mm²)
Max. cross section (inflexible)(mm²)
Number of pins
Connection (components)
Connectors
Series (connectors)
Industrial goods
Connector cross section(mm²)
Temperature range(°C)
Test current(A)
Rated voltage
Rated surge voltage(kV)
Colour
Contact material
Connector type
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1805148 |
1805151 |
1805164 |
1805177 |
1805180 |
1806037 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal current (A) | Nominal voltage (V) | Connection direction | IP rating | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Connector cross section (mm²) | Max. cross section (flexible) (mm²) | Max. cross section (inflexible) (mm²) | Temperature range (°C) | Number of pins | Test current (A) | Rated voltage | Rated surge voltage (kV) | Colour | Contact material | Connection (components) | Connector type | Connectors | Series (connectors) | Type (misc.) | Industrial goods |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.49 € | 50 | 16 Days | - | - | [Other] mount | [Available] IP65/67 | - | - | - | 2.5 | - | - | -40 to +85 | - | 27.5 | 1100 | 12 | Red | Silver plated | - | Plug | - | - | With 130 mm connection cable | - | |||
4.60 € | 50 | 18 Days | - | - | [Other] build-in | [Available] IP65/67 | - | - | - | 4 | - | - | -40 to +85 | - | 40 | 1100 | 12 | Blue | Silver plated | - | Socket | - | - | With 130 mm connection cable | - | |||
4.60 € | 50 | 18 Days | - | - | [Other] mount | [Available] IP65/67 | - | - | - | 4 | - | - | -40 to +85 | - | 40 | 1100 | 12 | Red | Silver plated | - | Plug | - | - | With 130 mm connection cable | - | |||
4.89 € | 50 | 18 Days | - | - | [Other] build-in | [Available] IP65/67 | - | - | - | 6 | - | - | -40 to +85 | - | 40 | 1100 | 12 | Blue | Silver plated | - | Socket | - | - | With 130 mm connection cable | - | |||
4.89 € | 50 | 18 Days | - | - | [Other] mount | [Available] IP65/67 | - | - | - | 6 | - | - | -40 to +85 | - | 40 | 1100 | 12 | Red | Silver plated | - | Plug | - | - | With 130 mm connection cable | - | |||
6.33 € | 50 | 32 Days | 40 | 1500 | - | - | 26.40 | 41.60 | 18.60 | - | 6.00 | 6.00 | - | 1 | - | - | - | Black | Copper alloy | Crimp | - | wire-to-board | PV | - | Yes |