Photovoltaic connector (1805135)

Photovoltaic connector 1805135

Click on this image to zoom in.

Click on this image to zoom in.

  • Photovoltaic connector 1805135
  • Photovoltaic connector 1805135
  • Photovoltaic connector 1805135

Product Details:

Manufacturer part number: 1805135

Brand: PHOENIX CONTACT

Price: 4.49

Delivery time: 16 Days


Technical Data:

Nominal current: - A

Nominal voltage: - V

Connection direction: [Other] build-in

IP rating: [Available] IP65/67

Product size (height): - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1805135

Part Number
1805135
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction IP rating Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Connector cross section
(mm²)
Max. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Temperature range
(°C)
Number of pins Test current
(A)
Rated voltage Rated surge voltage
(kV)
Colour Contact material Connection (components) Connector type Connectors Series (connectors) Type (misc.) Industrial goods

4.49 €

50 16 Days --[Other] build-in[Available] IP65/67---2.5---40 to +85-27.5110012BlueSilver plated-Socket--With 130 mm connection cable-

Loading...

  1. 1

This page is Photovoltaic connector, part number 1805135.
You can find the detail information about specifications and dimensions on part number 1805135.

Variation of this product

Part Number
1805148
1805151
1805164
1805177
1805180
1806037
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction IP rating Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Connector cross section
(mm²)
Max. cross section (flexible)
(mm²)
Max. cross section (inflexible)
(mm²)
Temperature range
(°C)
Number of pins Test current
(A)
Rated voltage Rated surge voltage
(kV)
Colour Contact material Connection (components) Connector type Connectors Series (connectors) Type (misc.) Industrial goods

4.49 €

50 16 Days --[Other] mount[Available] IP65/67---2.5---40 to +85-27.5110012RedSilver plated-Plug--With 130 mm connection cable-

4.60 €

50 18 Days --[Other] build-in[Available] IP65/67---4---40 to +85-40110012BlueSilver plated-Socket--With 130 mm connection cable-

4.60 €

50 18 Days --[Other] mount[Available] IP65/67---4---40 to +85-40110012RedSilver plated-Plug--With 130 mm connection cable-

4.89 €

50 18 Days --[Other] build-in[Available] IP65/67---6---40 to +85-40110012BlueSilver plated-Socket--With 130 mm connection cable-

4.89 €

50 18 Days --[Other] mount[Available] IP65/67---6---40 to +85-40110012RedSilver plated-Plug--With 130 mm connection cable-

6.33 €

50 32 Days 401500--26.4041.6018.60-6.006.00-1---BlackCopper alloyCrimp-wire-to-boardPV-Yes

Tech Support