Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2819189
Nominal current(A) | 4 | Nominal voltage(V) | 48 | Connection direction | Y-shaped |
---|---|---|---|---|---|
IP rating | IP67 | Temperature range(°C) | -25 - +90 | Number of pins | 3 |
Coding | A | Thread type connection side | M8 | Connection side A (sensors/actuators) | M12 socket, straight |
Connection side B (sensors/actuators) | M12 socket, straight | Connector standard | Sensor connector | Connector type | Adapter |
Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator splitter/adapter | Industrial goods | Yes |
This page is Plug IB L2-M ESTOP-ADAP, part number 2819189.
You can find the detail information about specifications and dimensions on part number 2819189.