Plug-in connector SACC-FS (1543029)

Plug-in connector SACC-FS 1543029

Click on this image to zoom in.

Click on this image to zoom in.

  • Plug-in connector SACC-FS 1543029
  • Plug-in connector SACC-FS 1543029
  • Plug-in connector SACC-FS 1543029
  • Plug-in connector SACC-FS 1543029

Product Details:

Manufacturer part number: 1543029

Brand: PHOENIX CONTACT

Price: 13.80

Delivery time: 7 Days


Technical Data:

Nominal current: 4 A

Nominal voltage: 250 V

Outside diameter: - mm

Connector cross section: 0.75 (max) mm²

Temperature range: - °C


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1543029

Part Number
1543029
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Outside diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Connection (components) Thread type connection side

13.80 €

14 7 Days 4250-0.75 (max)-4Screw terminalM12

Loading...

  1. 1

Basic information

Connection direction straight IP rating IP67 Coding A
Connection side A (sensors/actuators) M12 socket, straight Connection side B (sensors/actuators) Customisable Connector standard Sensor connector
Connector type Socket Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Plug-in connector SACC-FS, part number 1543029.
You can find the detail information about specifications and dimensions on part number 1543029.

Variation of this product

Part Number
1543045
1559631
1559644
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Outside diameter
(mm)
Connector cross section
(mm²)
Temperature range
(°C)
Number of pins Connection (components) Thread type connection side

16.85 €

11 7 Days 460-0.75 (max)-5Screw terminalM12

45.50 €

4 7 Days 1.5301.050.14-25 - +8512Quick-connectM12

53.09 €

4 33 Days 1.5301.050.14-25 - +8517Quick-connect-

Tech Support