Plug-in connector SACC-M12FR (1404423)

Plug-in connector SACC-M12FR 1404423

Click on this image to zoom in.

Click on this image to zoom in.

  • Plug-in connector SACC-M12FR 1404423
  • Plug-in connector SACC-M12FR 1404423
  • Plug-in connector SACC-M12FR 1404423
  • Plug-in connector SACC-M12FR 1404423
  • Plug-in connector SACC-M12FR 1404423
  • Plug-in connector SACC-M12FR 1404423
  • Plug-in connector SACC-M12FR 1404423
  • Plug-in connector SACC-M12FR 1404423

Product Details:

Manufacturer part number: 1404423

Brand: PHOENIX CONTACT

Price: 47.42

Delivery time: 7 Days


Technical Data:

Nominal current: 1.5 A

Nominal voltage: 30 V

Connection direction: [Straight] straight

Connector cross section: 0.25 (max) mm²

Number of pins: 12


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404423

Part Number
1404423
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Connector cross section
(mm²)
Number of pins Connection (components) Connection side A (sensors/actuators)

47.42 €

4 7 Days 1.530[Straight] straight0.25 (max)12SolderingM12 socket, straight

Loading...

  1. 1

Basic information

IP rating IP67 Coding A Thread type connection side M12
Connection side B (sensors/actuators) Customisable Connector standard Sensor connector Connector type Socket
Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Plug-in connector SACC-M12FR, part number 1404423.
You can find the detail information about specifications and dimensions on part number 1404423.

Variation of this product

Part Number
1404413
1500790
1553284
1553297
1553307
1556812
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal current
(A)
Nominal voltage
(V)
Connection direction Connector cross section
(mm²)
Number of pins Connection (components) Connection side A (sensors/actuators)

68.80 €

3 7 Days 1.530[Straight] straight0.25 (max)12SolderingM12 socket, straight

16.37 €

12 7 Days 460[Angle] right angle0.75 (max)5Screw terminalM12 socket, right angle

17.39 €

11 7 Days 4250[Angle] right angle0.75 (max)4Screw terminalM12 socket, right angle

20.54 €

9 7 Days 460[Angle] right angle0.75 (max)5Screw terminalM12 socket, right angle

20.54 €

9 7 Days 460[Angle] right angle0.75 (max)5Screw terminalM12 socket, right angle

19.96 €

10 7 Days 460[Angle] right angle0.75 (max)5Screw terminalM12 socket, right angle

Tech Support