Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1404411 |
1404416 |
1404418 |
1404420 |
1430433 |
1440038 |
1500787 |
1515170 |
1553242 |
1553255 |
1553268 |
1553271 |
1559000 |
1662298 |
1681114 |
1694596 |
1696439 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal current (A) | Nominal voltage (V) | Connection direction | Connector cross section (mm²) | Number of pins | Connection (components) | Connection side A (sensors/actuators) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
56.16 € | 4 | 7 Days | 1.5 | 30 | [Straight] straight | 0.25 (max) | 12 | Soldering | M12 socket, straight | |||
26.64 € | 7 | 7 Days | 8 | 250 | [Straight] straight | 1.50 (max) | 4 | Screw terminal | M12 socket, straight | |||
33.28 € | 6 | 7 Days | 8 | 60 | [Straight] straight | 1.50 (max) | 5 | Screw terminal | M12 socket, straight | |||
47.42 € | 4 | 7 Days | 1.5 | 30 | [Straight] straight | 0.25 (max) | 12 | Soldering | M12 socket, straight | |||
34.19 € | 6 | 7 Days | 4 | 60 | [Angle] right angle | 0.75 (max) | 5 | Screw terminal | M12 socket, right angle | |||
102.88 € | 2 | 7 Days | 4 | 60 | [Straight] straight | 0.75 (max) | 5 | Screw terminal | M12 socket, straight | |||
16.37 € | 12 | 7 Days | 4 | 60 | [Straight] straight | 0.75 (max) | 5 | Screw terminal | M12 socket, straight | |||
25.47 € | 8 | 7 Days | 4 | 60 | [Straight] straight | 0.75 (max) | 4 | Screw terminal | M12 socket, straight | |||
17.39 € | 11 | 7 Days | 4 | 250 | [Straight] straight | 0.75 (max) | 4 | Screw terminal | M12 socket, straight | |||
20.54 € | 9 | 7 Days | 4 | 60 | [Straight] straight | 0.75 (max) | 5 | Screw terminal | M12 socket, straight | |||
17.39 € | 11 | 7 Days | 4 | 250 | [Straight] straight | 0.75 (max) | 4 | Screw terminal | M12 socket, straight | |||
20.54 € | 9 | 7 Days | 4 | 60 | [Straight] straight | 0.75 (max) | 5 | Screw terminal | M12 socket, straight | |||
19.96 € | 10 | 7 Days | 4 | 60 | [Straight] straight | 0.75 (max) | 5 | Screw terminal | M12 socket, straight | |||
16.37 € | 12 | Quote | 4 | 60 | [Straight] straight | 0.75 (max) | 5 | Screw terminal | M12 socket, straight | |||
13.21 € | 14 | 7 Days | 4 | 250 | [Straight] straight | 0.75 (max) | 4 | Screw terminal | M12 socket, straight | |||
19.42 € | 10 | 7 Days | 4 | 60 | [Straight] straight | 0.75 (max) | 5 | Screw terminal | M12 socket, straight | |||
13.80 € | 14 | Quote | 4 | 250 | [Straight] straight | 0.75 (max) | 4 | Screw terminal | M12 socket, straight |
Loading...
IP rating | IP67 | Coding | A | Thread type connection side | M12 |
---|---|---|---|---|---|
Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector | Connector type | Socket |
Sensor/actuator wiring type (category) | Sensor/actuator connector |
Configure
Basic Attributes
Nominal current(A)
Nominal voltage(V)
Connection direction
Connector cross section(mm²)
Number of pins
Connection (components)
Connection side A (sensors/actuators)
Filter by standard shipping days
Optional Attributes