Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1440135
Nominal current(A) | 4 | Nominal voltage(V) | 60 | Connection direction | straight |
---|---|---|---|---|---|
IP rating | IP69K | Connector cross section(mm²) | 0.75 (max) | Number of pins | 5 |
Coding | B | Connection (components) | Screw terminal | Thread type connection side | M12 |
Connection side A (sensors/actuators) | M12 socket, straight | Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector |
Connector type | Socket | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Plug-in connector SACC-M12FSB, part number 1440135.
You can find the detail information about specifications and dimensions on part number 1440135.