Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1404644
Nominal current(A) | 4 | Nominal voltage(V) | 63 | Connection direction | straight |
---|---|---|---|---|---|
IP rating | IP67 | Connector cross section(mm²) | 1.50 (max) | Number of pins | 4 |
Coding | T | Connection (components) | Screw terminal | Thread type connection side | M12 |
Connection side A (sensors/actuators) | M12 socket, straight | Connection side B (sensors/actuators) | Customisable | Connector standard | Sensor connector |
Connector type | Socket | Sensor/actuator wiring type (category) | Sensor/actuator connector |
This page is Plug-in connector SACC-M12FST, part number 1404644.
You can find the detail information about specifications and dimensions on part number 1404644.