Plug-in connector SACC-M12MST

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1404643

Part Number
1404643
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.47 €

8 7 Days

Loading...

  1. 1

Basic information

Nominal current(A) 4 Nominal voltage(V) 63 Connection direction straight
IP rating IP67 Connector cross section(mm²) 1.50 (max) Number of pins 4
Coding T Connection (components) Screw terminal Thread type connection side M12
Connection side A (sensors/actuators) M12 plug, straight Connection side B (sensors/actuators) Customisable Connector standard Sensor connector
Connector type Plug Sensor/actuator wiring type (category) Sensor/actuator connector

This page is Plug-in connector SACC-M12MST, part number 1404643.
You can find the detail information about specifications and dimensions on part number 1404643.

Tech Support